1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Bar For Fine Boring Head, R429.90/R249U (Part Number)

Boring Bar For Fine Boring Head, R429.90/R249U
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,046.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boring bits for indexable fine boring heads that achieve high productivity

Part Number
R429U-A16-08028TC06A
R429U-A16-11039TC06A
R429U-A16-14049TC09A
R429U-A16-17056TC09A
R429U-A16-20056TC09A
R429U-A16-23056TC09A
R429U-A16-26056TC09A
R429U-A20-17060TC09A
R429U-A20-20070TC09A
R429U-A20-23070TC09A
R429U-A20-26070TC09A
R429U-E16-0301501A
R429U-E16-0502502A
R429.90-03-013-01-CBH10F
R429.90-05-021-02-CBH10F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Shank diameter Cutting Angle
(°)
Tool Lead Angle
(°)
Weight
(kg)
Blade Inclination Angle λs
(°)
Maximum Machining Depth
(mm)
Program Length
(mm)
DC
(mm)
Tip Type Dimensions/D21

฿ 8,046.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -1692°-20.1-12288914TP..067.4

฿ 9,727.00

HOLDER 1 Piece(s) 5 Day(s) 111692°-20.11-93910017TC..0610.4

฿ 12,380.00

HOLDER 1 Piece(s) 5 Day(s) 141692°-20.13-84911020TC...0913.4

฿ 15,426.90

SDV HOLDER 1 Piece(s) 5 Day(s) 171692°-20.16-65611723TC...0915.6

฿ 14,628.00

HOLDER 1 Piece(s) 5 Day(s) 201692°-20.16-65611726TC...0915.6

฿ 14,628.00

HOLDER 1 Piece(s) 5 Day(s) 231692°-20.16-45611729TC...0915.6

฿ 14,628.00

HOLDER 1 Piece(s) 5 Day(s) 261692°-20.16-25611732TC...0915.6

฿ 14,628.00

HOLDER 1 Piece(s) 5 Day(s) 172092°-20.24-66013427TC...0916.4

฿ 14,628.00

HOLDER 1 Piece(s) 5 Day(s) 202092°-20.27-67014430TC...0919.4

฿ 15,426.90

SDV HOLDER 1 Piece(s) 5 Day(s) 232092°-20.28-47014433TC...0919.6

฿ 14,628.00

HOLDER 1 Piece(s) 5 Day(s) 262092°-20.28-27014436TC...0919.6

฿ 11,120.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 31690°00.08015769-2.6

฿ 11,120.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 51690°00.080258611-4

฿ 9,802.20

SDV INDEXABLE TOOLS 1 Piece(s) 8 Day(s) 31290°00.02013.5409-2.6

฿ 9,682.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 51290°00.020214811-4

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Pin Lock Lubrication Hole Y/N Available