1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DuoBore Twin-Edge Boring Tool 391.68D (Part Number)

DuoBore Twin-Edge Boring Tool 391.68D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,087.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile tool for rough boring, slides can be individually adjusted both axially and radially

Part Number
391.68D-6-08436S12B
391.68D-6-10136S12B
391.68D-7-12540S12B
391.68D-7-12544S15B
391.68D-7-15040S12B
391.68D-7-15044S15B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Dimension L1
(mm)
Tip Size iC D5m
(mm)
Tip tightening torque
(Nm)
DC
(mm)

฿ 18,087.59

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 697541641637569-84

฿ 19,829.13

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 838141641631683-101

฿ 18,855.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 9910441641803899-125

฿ 18,855.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1231044176780120123-150

฿ 18,855.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1231004164180120123-150

฿ 18,855.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 99104417678012099-125

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Lubrication Hole Y/N Available
Cutting Angle(°) 84 Tool Lead Angle(°)