1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coromant Capto Cutting Head For Inner-Diameter Turning PWLNR/L (Part Number)

Coromant Capto Cutting Head For Inner-Diameter Turning PWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,825.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-PWLNL-17090-08HP
C4-PWLNR-17090-08HP
C5-PWLNL-22110-08HP
C5-PWLNR-22110-08HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Function Length
(mm)
Weight
(kg)
Usable length
(mm)
Connection Diameter
(mm)

฿ 26,825.54

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Left-hand900.563.440

฿ 26,825.54

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 32Right-hand900.563.440

฿ 29,945.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-hand1100.982.250

฿ 29,945.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Right-hand1100.982.250

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Cutting Angle(°) 95 Tool Lead Angle(°) -5
Tip Size(mm) 8 Tip Size iC 41641 Gauge Chip WNMG 08 04 08
Tip tightening torque(Nm) 2