(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Clearance angle | Specifications | Function Length (mm) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Weight (kg) | Usable length (mm) | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) | Connection Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Left-hand | Cable clamp | - | - | 80 | - | - | 11 | 41643 | 0.4 | 51.9 | - | - | - | TNMG 11 03 04 | - | - | 1.2 | 40 | ||
฿ 16,835.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter / Inner diameter profiling | Left-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 17 | 90 | 16 | 41706 | - | - | 69 | -6 | -13 | TNMG 16 04 08 | 40 | 25 | - | - | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Left-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 22 | 110 | 16 | 41706 | - | - | 89 | -6 | -12 | TNMG 16 04 08 | 40 | 32 | - | - | ||
฿ 26,825.54 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter | Right-hand | Cable clamp | - | - | 80 | - | - | 11 | 41643 | 0.4 | 51.9 | - | - | - | TNMG 11 03 04 | - | - | 1.2 | 40 | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 17 | 90 | 16 | 41706 | - | - | 69 | -6 | -13 | TNMG 16 04 08 | 40 | 25 | - | - | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 22 | 110 | 16 | 41706 | - | - | 89 | -6 | -12 | TNMG 16 04 08 | 40 | 32 | - | - | ||
฿ 17,880.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 27 | 120 | 16 | 41706 | - | - | 100 | -6 | -11 | TNMG 16 04 08 | 40 | 40 | - | - | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter / Inner diameter profiling | Left-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 17 | 90 | 16 | 41706 | - | - | 67 | -6 | -13 | TNMG 16 04 08 | 50 | 25 | - | - | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Left-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 22 | 110 | 16 | 41706 | - | - | 88 | -6 | -12 | TNMG 16 04 08 | 50 | 32 | - | - | ||
฿ 18,848.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Left-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 27 | 140 | 16 | 41706 | - | - | 119 | -6 | -11 | TNMG 16 04 08 | 50 | 40 | - | - | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 32 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 17 | 90 | 16 | 41706 | - | - | 67 | -6 | -13 | TNMG 16 04 08 | 50 | 25 | - | - | ||
฿ 20,012.96 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 22 | 110 | 16 | 41706 | - | - | 88 | -6 | -12 | TNMG 16 04 08 | 50 | 32 | - | - | ||
฿ 18,848.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 27 | 140 | 16 | 41706 | - | - | 119 | -6 | -11 | TNMG 16 04 08 | 50 | 40 | - | - | ||
฿ 21,627.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Left-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 27 | 140 | 16 | 41706 | - | - | 115 | -6 | -11 | TNMG 16 04 08 | 63 | 40 | - | - | ||
฿ 21,627.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 27 | 140 | 16 | 41706 | - | - | 115 | -6 | -11 | TNMG 16 04 08 | 63 | 40 | - | - | ||
฿ 22,925.21 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 63 | Internal Diameter / Inner diameter profiling | Right-hand | Lever lock | 0° | T-Max P Wedge Clamp | - | 35 | 175 | 22 | 41641 | - | - | 152 | -6 | -10 | TNMG 22 04 08 | 63 | 50 | - | - |
Loading...
Applicable Tip Shape | T (Triangle) | Lubrication Hole Y/N | Available | Cutting Angle(°) | 91 |
---|---|---|---|---|---|
Tool Lead Angle(°) | -1 |
How can we improve?
How can we improve?