1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge A For CoroBore 825 (Part Number)

Cartridge A For CoroBore 825
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cartridge for CoroBore 825, the first recommendation for large-diameter fine boring

Part Number
R825A-AF11STUC06T1A
R825A-AF11STUP06T1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,848.41

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

฿ 5,545.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Screw Clamp Overall Length 15.9 Protrusion length (L/D) 11
Lubrication Hole Y/N Available Details Type Internal Coolant Torque(Nm) 0.6 Nm
Function Width(mm) 5 Cutting Angle(°) 92 Function Length(mm) 11
Weight(kg) 0.02 Gauge Chip TP...06 (5/32) Connection Size A
Tool Style R825..AF