(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
C5-570-2C50073-40L |
C5-570-2C50073-40R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 24,953.38 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | Left-hand | ||
฿ 24,953.38 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | Right-hand |
Loading...
Minimum Machining Diameter | 60 | Application | Internal Diameter | Lubrication Hole Y/N | Available |
---|---|---|---|---|---|
Specifications | Coromant Capto cutting head for inner diameter turning, short type | Dimension L1(mm) | 73 | Weight(kg) | 1.3 |
Dimensions f21(mm) | 5 | Dimension l3(mm) | - | D5m(mm) | 50 |
dmt(mm) | 40 | Cutting Bit diameter(mm) | 50 |
How can we improve?
How can we improve?