1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn SL Quick-Change Cutting Head SL-SVLBR-X-QC (Part Number)

SDV HOLDER

CoroTurn SL Quick-Change Cutting Head SL-SVLBR-X-QC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,724.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
SL-SVLBR-32-16X-QC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,724.77

SDV HOLDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Internal Diameter / Inner diameter profiling / Pull Selfishly Right-hand
Clamp Shape Screw Clamp Overall Length 14 Clearance angle
Shank diameter 32 Lubrication Hole Y/N NA Specifications CoroTurn 107 Screw Clamp
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Tip Size(mm) 16
Tip Size iC 41706 Dimensions f21(mm) 11 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -6.5 Gauge Chip VBMT 16 04 08 D5m(mm) 32
Tip tightening torque(Nm) 3

Please check the type/dimensions/specifications of the part SL-SVLBR-32-16X-QC in the CoroTurn SL Quick-Change Cutting Head SL-SVLBR-X-QC series.