(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
570-DVUNL-80-16X |
570-DVUNR-80-16X |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 30,829.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 30,829.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Internal Diameter / Pull | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Clearance angle | 0° | Shank diameter | 80 | Lubrication Hole Y/N | NA |
Specifications | CoroTurn RC Double Clamp | Cutting Angle(°) | 93 | Tool Lead Angle(°) | -3 |
Dimension L1(mm) | 20 | Dimension H(mm) | 37.5 | Tip Size(mm) | 16 |
Tip Size iC | 41706 | Dimensions f21(mm) | 25.5 | Rake angle γ(°) | -6° |
Blade Inclination Angle λs(°) | -8° | Gauge Chip | VNMG 16 04 08 | Dimensions l7(mm) | 45.3 |
Tip tightening torque(Nm) | 3 |
How can we improve?
How can we improve?