1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL 570 Type Cutting Head (Diamond Shape 55°), 570-SDUCR/L-X (Part Number)

CoroTurn SL 570 Type Cutting Head (Diamond Shape 55°), 570-SDUCR/L-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,616.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
570-SDUCL-16-07-EX
570-SDUCL-20-07-EX
570-SDUCL-25-07-DX
570-SDUCL-32-11X
570-SDUCL-40-11X
570-SDUCR-16-07-EX
570-SDUCR-20-07-EX
570-SDUCR-25-07-DX
570-SDUCR-32-11X
570-SDUCR-40-11X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 13,616.42

SDV HOLDER 1 Piece(s) 5 Day(s) 22Left-hand160.913157-6DCMT 07 02 04

฿ 14,053.69

SDV HOLDER 1 Piece(s) 5 Day(s) 27Left-hand200.915157-3DCMT 07 02 04

฿ 14,525.00

HOLDER 1 Piece(s) 5 Day(s) 33Left-hand250.918157-3DCMT 07 02 04

฿ 15,546.24

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 40Left-hand323.9222011-10DCMT 11 T3 08

฿ 16,164.63

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 50Left-hand403.9272011-8DCMT 11 T3 08

฿ 13,616.42

SDV HOLDER 1 Piece(s) 5 Day(s) 22Right-hand160.913157-6DCMT 07 02 04

฿ 14,053.69

SDV HOLDER 1 Piece(s) 5 Day(s) 27Right-hand200.915157-3DCMT 07 02 04

฿ 14,822.57

SDV HOLDER 1 Piece(s) 5 Day(s) 33Right-hand250.918157-3DCMT 07 02 04

฿ 15,546.24

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 40Right-hand323.9222011-10DCMT 11 T3 08

฿ 16,164.63

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 50Right-hand403.9272011-8DCMT 11 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling / Pull Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Cutting Angle(°) 93 Tool Lead Angle(°) -3
Rake angle γ(°) 0