(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
570-DVUNL-40-16 |
570-DVUNR-40-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 16,541.26 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 16,541.26 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Minimum Machining Diameter | 52 | Application | Internal Diameter |
---|---|---|---|---|---|
Clamp Shape | Cable clamp | Overall Length | 36 | Shank diameter | 40 |
Lubrication Hole Y/N | Available | Cutting Angle(°) | 93 | Tool Lead Angle(°) | -3 |
Maximum Ramping Angle(°) | 45 | Dimensions f1(mm) | 30 | Tip Size(mm) | 16 |
Tip Size iC | 41706 | Rake angle γ(°) | -6 | Blade Inclination Angle λs(°) | -8 |
Gauge Chip | VNMG 16 04 08 | Tip tightening torque(Nm) | 3 |
How can we improve?
How can we improve?