(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
SL coupling
Extremely high clamp rigidity
The T-rail interface ensures minimal undercutting on the restraint surface, maintaining long-term machining precision
High-precision machining
For profile turning.
Applicable Tip Shape | D (55° Diamond-Shape) | Minimum Machining Diameter | 50 | Application | Internal Diameter / Inner diameter profiling |
---|---|---|---|---|---|
Selfishly | Left-hand | Clamp Shape | Screw Clamp | Clearance angle | 7° |
Shank diameter | 40 | Protrusion length (L/D) | 32 | Lubrication Hole Y/N | Available |
Specifications | CoroTurn TR Screw Clamp | Torque(Nm) | 3 | Cutting Angle(°) | 93 |
Tool Lead Angle(°) | -3 | Dimensions f1(mm) | 27 | Dimension L1(mm) | 32 |
Tip Size(mm) | 13 | Tip Size iC | 13 | Rake angle γ(°) | 0 |
Blade Inclination Angle λs(°) | -3 | Gauge Chip | TR-DC1308 |
Please check the type/dimensions/specifications of the part TRSLD13UCL40 in the CoroTurn SL 570 Type Cutting Head TR-SL-D13UCR/L series.
How can we improve?
How can we improve?