1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL 392.T-SLxxR/LG (Part Number)

SDV INDEXABLE TOOLS

CoroTurn SL 392.T-SLxxR/LG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,682.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
392.T100SL-40RG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,682.55

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Left-hand Lubrication Hole Y/N Available
Function Length(mm) 78 Weight(kg) 4.8 Connection Size 100/40

Please check the type/dimensions/specifications of the part 392.T100SL-40RG in the CoroTurn SL 392.T-SLxxR/LG series.