1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn HP SL Cutting Head, TR-SL-D13UCR/L-HP (Part Number)

CoroTurn HP SL Cutting Head, TR-SL-D13UCR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,088.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
TR-SL-D13UCL-32HP
TR-SL-D13UCL-40HP
TR-SL-D13UCR-32HP
TR-SL-D13UCR-40HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Dimensions f1
(mm)
Blade Inclination Angle λs
(°)

฿ 19,088.00

HOLDER 1 Piece(s) 5 Day(s) 40Left-hand3222-5

฿ 19,807.00

HOLDER 1 Piece(s) 5 Day(s) 50Left-hand4027-3

฿ 19,088.00

HOLDER 1 Piece(s) 5 Day(s) 40Right-hand3222-5

฿ 21,001.04

SDV HOLDER 1 Piece(s) 5 Day(s) 50Right-hand4027-3

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Overall Length 38 Lubrication Hole Y/N Available Specifications High Pressure Coolant, with Oil Holes
Torque(Nm) 2 Cutting Angle(°) 93 Tool Lead Angle(°) -3
Tip Size(mm) 13 Rake angle γ(°) 0 Gauge Chip TR-DC1308