1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

T-MaxR P Cartridge For Turning, PSKN (Part Number)

HOLDER

T-MaxR P Cartridge For Turning, PSKN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,899.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P Turning Tool Cartridge for a Productive, Efficient and Reliable Machining Solution

Part Number
PSKNR25CA-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,899.00

HOLDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Selfishly Right-hand
Lubrication Hole Y/N NA Tool Lead Angle(°) 75 Function Length(mm) 100
Dimension H(mm) 35 Weight(kg) 0.188 Dimension B(mm) 25
Dimension H1(mm) 38 Connection Size 25CA Tool Style PSKNR/L..CA (2)

Please check the type/dimensions/specifications of the part PSKNR25CA-19 in the T-MaxR P Cartridge For Turning, PSKN series.