1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max S Boring Tool Bit For Turning, CTFPR/L (Part Number)

HOLDER

T-Max S Boring Tool Bit For Turning, CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,823.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max S Turning Boring Bits for a Productive, Efficient and Reliable Machining Solution

Part Number
S40V-CTFPR22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,823.00

HOLDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Clamp-on Overall Length 400 Shank diameter 40
Protrusion length (L/D) 80/160 Cutting Angle(°) 91 Tool Lead Angle(°) -1
Dimensions f1(mm) 27 Weight(kg) 4.2 Rake angle γ(°) 6
Blade Inclination Angle λs(°) 0 Gauge Chip TPUN 22 04 08

Please check the type/dimensions/specifications of the part S40V-CTFPR22 in the T-Max S Boring Tool Bit For Turning, CTFPR/L series.