1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Head, DTJNR/L (Part Number)

Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Head, DTJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,091.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C3-DTJNL-22040-16
C3-DTJNR-22040-16
C4-DTJNL-27050-16
C4-DTJNR-27050-16
C4-DTJNR-27050-22
C5-DTJNL-35060-16
C5-DTJNL-35060-22
C5-DTJNR-35060-16
C5-DTJNR-35060-22
C6-DTJNL-45065-16
C6-DTJNL-45065-22
C6-DTJNR-45065-16
C6-DTJNR-45065-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

฿ 12,091.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand-3932240163/8TNMG 16 04 081.760116320.2

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand-3932240163/8TNMG 16 04 081.760116320.2

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand93-32750163/8TNMG 16 04 081.7110140400.4

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand93-32750163/8TNMG 16 04 081.7110140400.4

฿ 12,836.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand93-32750225/8TNMG 22 04 083.9110140400.4

฿ 14,292.47

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand-3933560163/8TNMG 16 04 081.7110165500.8

฿ 13,481.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand-3933560221/2TNMG 22 04 083.9110165501.0

฿ 14,292.47

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand-3933560163/8TNMG 16 04 081.7110165500.8

฿ 14,292.47

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand-3933560221/2TNMG 22 04 083.9110165501.0

฿ 16,372.65

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand-3934565163/8TNMG 16 04 081.7110190631.3

฿ 15,446.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand-3934565221/2TNMG 22 04 083.9110190631.4

฿ 16,372.65

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand-3934565163/8TNMG 16 04 081.7110190631.3

฿ 16,372.65

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand-3934565221/2TNMG 22 04 083.9110190631.4

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Coolant Inlet Style Axial Direction From the Center