(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Specifications | Function Width (mm) | Function Length (mm) | Gauge Chip | Dimension Dm2 min mm 4) (mm) | Dimensions D 5m (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | - | 27 | 55 | DNMG 15 06 08 | 145 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | For Insert Thickness 4.76 mm | 27 | 55 | DNMG 15 04 08 | 145 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | - | 27 | 55 | DNMG 15 06 08 | 145 | 40 | 0.4 | ||
฿ 12,836.35 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | For Insert Thickness 4.76 mm | 27 | 55 | DNMG 15 04 08 | 145 | 40 | 0.4 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | - | 35 | 60 | DNMG 15 06 08 | 165 | 50 | 0.8 | ||
฿ 14,292.47 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | - | 35 | 60 | DNMG 15 06 08 | 165 | 50 | 0.8 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | - | 45 | 65 | DNMG 15 06 08 | 190 | 63 | 1.3 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | For Insert Thickness 4.76 mm | 45 | 65 | DNMG 15 04 08 | 190 | 63 | 1.3 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | - | 45 | 65 | DNMG 15 06 08 | 190 | 63 | 1.3 | ||
฿ 16,372.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | For Insert Thickness 4.76 mm | 45 | 65 | DNMG 15 04 08 | 190 | 63 | 1.3 | ||
฿ 16,740.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | - | 55 | 80 | DNMG 15 06 08 | 250 | 80 | 2.6 | ||
฿ 16,740.00 | INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand | - | 55 | 80 | DNMG 15 06 08 | 250 | 80 | 2.6 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -7 |
Lead Angle(°) | -17.5 | Cutting Angle(°) | 107.5 | Tip Size | 15 |
iC | 1/2 | Coolant Inlet Style | Axial Direction From the Center | Torque(Nm) | 3.9 |
Dimension Dm1 min mm 4)(mm) | 110 |
How can we improve?
How can we improve?