(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number |
---|
C6-SVMBL-00130-16HP |
C6-SVMBR-00130-16HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 41,698.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 8 Day(s) | Left-hand | ||
฿ 41,698.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 8 Day(s) | Right-hand |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling / Chamfer / Post-Grinding | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 | Lead Angle(°) | 40 |
Cutting Angle(°) | 50 | Function Width(mm) | 0 | Function Length(mm) | 130 |
Tip Size | 16 | iC | 3/8 | Gauge Chip | VBMT 16 04 08 |
Torque(Nm) | 3 | Dimension Dm2 min mm 4)(mm) | 145 | Dimensions D 5m(mm) | 63 |
Mass(Kg) | 1.84 |
How can we improve?
How can we improve?