1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coromant Capto, Cutting Head, T-Max Ceramic Top Clamp, CRSNR/L (Part Number)

Coromant Capto, Cutting Head, T-Max Ceramic Top Clamp, CRSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C3-CRSNL-22040-09ID
C3-CRSNR-22040-09ID
C4-CRSNL-27050-12ID
C4-CRSNR-27050-12ID
C6-CRSNL-45065-12ID
C6-CRSNR-45065-12ID
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

฿ 14,967.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand224009-RNGN 09 03 0050

฿ 14,967.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand224009-RNGN 09 03 0050

฿ 14,967.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand2750121/2RNGN 12 07 0040

฿ 14,967.00

HOLDER 1 Piece(s) 6 Day(s) Right-hand2750121/2RNGN 12 07 0040

฿ 20,429.00

SDV HOLDER 1 Piece(s) 6 Day(s) Left-hand4565121/2RNGN 12 07 0063

฿ 20,429.00

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand4565121/2RNGN 12 07 0063

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter Clamp Shape Clamp-on