(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
SL-PDJNL-32-15HP |
SL-PDJNL-40-15HP |
SL-PDJNR-32-15HP |
SL-PDJNR-40-15HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Coupling Size (mm) |
---|---|---|---|---|---|---|---|
฿ 20,272.98 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | 32 | ||
฿ 21,001.04 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | 40 | ||
฿ 20,272.98 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 32 | ||
฿ 21,001.04 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Right-hand | 40 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Rake angle(°) | -6 | Blade Inclination Angle(°) | -7 | Lead Angle(°) | -3 |
Specifications | High Pressure Coolant, with Oil Holes | Cutting Angle(°) | 93 | Function Width(mm) | 27 |
Function Length(mm) | 40 | Tip Size | 15 | Gauge Chip | DNMG 15 06 08 |
Torque(Nm) | 3.9 |
How can we improve?
How can we improve?