(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
C6-SVUBL-45065-16HP |
C6-SVUBR-45065-16HP |
C8-SVUBL-55080-16HP |
C8-SVUBR-55080-16HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Function Width (mm) | Function Length (mm) | Dimension Dm1 min mm 4) (mm) | Dimension Dm2 min mm 4) (mm) | Dimensions D 5m (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 8 Day(s) | Left-hand | 45 | 65 | 85 | 190 | 44 | ||
฿ 29,945.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 8 Day(s) | Right-hand | 45 | 65 | 85 | 190 | 44 | ||
฿ 32,390.01 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | 55 | 80 | 100 | 250 | 55 | ||
฿ 32,390.01 | SDV INDEXABLE TOOLS | 1 Piece(s) | 8 Day(s) | Right-hand | 55 | 80 | 100 | 250 | 55 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 |
Lead Angle(°) | -3 | Cutting Angle(°) | 93 | Clearance angle(°) | 5 |
Tip Size | 16 | iC | 3/8 | Coolant Inlet Style | Axial Direction From the Center |
Gauge Chip | VBMT 16 04 08 | Torque(Nm) | 3 |
How can we improve?
How can we improve?