1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut XS Insert For Threading Without Finishing Blade V-Shaped 60° (Part Number)

CoroCut XS Insert For Threading Without Finishing Blade V-Shaped 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 921.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insert for CoroCut XS
Carbide-coated insert
For machining small components
For threading

Part Number
MATL360-A-1105
MATL360-A-H13A
MATL360-C-1105
MATL360-C-H13A
MATL360-N-1025
MATL360-N-1105
MATL360-N-H13A
MATR360-A-1105
MATR360-A-H13A
MATR360-C-1105
MATR360-C-H13A
MATR360-N-1025
MATR360-N-1105
MATR360-N-H13A
MAXL3300-H10F
MAXR3300-H10F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Groove Width (For Grooving / Plunging) Screw Types (for threading) Number of threads (for threading) Pitch (for Threading) Material type Nose R tolerance Function Width
(mm)
Sheet size Trusco Code Core height
(mm)

฿ 2,012.84

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmGC1105± 0.020.6A-±0.025

฿ 1,414.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmH13A± 0.020.6A-±0.025

฿ 2,012.84

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmGC1105± 0.020.6C-±0.025

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmH13A± 0.020.6C-±0.025

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 12 (inches)Min. 0.2 mm / Max. 2 mmGC1025± 0.021.59N-±0.025

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 12 (inches)Min. 0.2 mm / Max. 2 mmGC1105± 0.021.59N-±0.025

฿ 1,759.00

MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-General Purpose 60°Min. 80 / Max. 12 (inches)Min. 0.2 mm / Max. 2 mmH13A± 0.021.59N-±0.025

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmGC1105± 0.020.6A-±0.025

฿ 1,759.00

MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmH13A± 0.020.6A-±0.025

฿ 2,012.84

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmGC1102± 0.020.6C-±0.025

฿ 1,759.00

MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 24 (inches)Min. 0.2 mm / Max. 1 mmH13A± 0.020.6C-±0.025

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 12 (inches)Min. 0.2 mm / Max. 2 mmGC1025± 0.021.59N609-7839±0.025

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 12 (inches)Min. 0.2 mm / Max. 2 mmGC1105± 0.021.59N-±0.025

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-General Purpose 60°Min. 80 / Max. 12 (inches)Min. 0.2 mm / Max. 2 mmH13A± 0.021.59N-±0.025

฿ 921.32

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand3.18 mm---H10F±0.03---±0.03

฿ 1,129.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand3.18 mm---H10F±0.03---±0.03

Loading...

  1. 1

Basic Information

Shape Other Application Threading Available corners 2
Breaker Use Finish Nose R Other Other Nose R(mm) 0.05
Repeat accuracy(mm) ±0.025