(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LG123H1-0200-RO-1115 |
LG123H1-0300-RO-1115 |
LG123L1-0300-RO-1115 |
RG123H1-0200-RO-1115 |
RG123H1-0300-RO-1115 |
RG123L1-0200-RO-1115 |
RG123L1-0300-RO-1115 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Groove Width (For Grooving / Plunging) | Other Nose R (mm) | Maximum Cutting (mm) | Minimum Machining Diameter (mm) | Function Length (mm) | Width to Reference Point | Sheet size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,966.28 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | - | Left-hand | 2.00 mm | 1 | 4 | 44/104/104 | 24.7 | 6.4 | H | ||
฿ 1,966.28 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | - | Left-hand | 3.00 mm | 1.5 | 5 | 44/104/104 | 24.7 | 7.4 | H | ||
฿ 2,592.75 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | - | Left-hand | 3.00 mm | 1.5 | 9 | 62/147/147 | 30.9 | 13.7 | L | ||
฿ 2,036.14 | SDV HOLDER | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 2.00 mm | 1 | 4 | 44/104/104 | 24.7 | 6.4 | H | ||
฿ 2,036.14 | SDV HOLDER | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 3.00 mm | 1.5 | 5 | 44/104/104 | 24.7 | 7.4 | H | ||
฿ 3,054.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 2.00 mm | 1 | 6 | 62/147/147 | 30.9 | 10.7 | L | ||
฿ 2,592.75 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 3.00 mm | 1.5 | 9 | 62/147/147 | 30.9 | 13.7 | L |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
Nose R | Other | Material type | 1115 | Nose R tolerance | -0.02/0.02 |
Cutting Width Tolerance(mm) | -0.01/0.01 | Main Body Angle (Machine Side)(Degree) | 90 |
How can we improve?
How can we improve?