(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Carbide-coated insert
Hexagonal-shaped 80° insert
Negative insert
For machining general steel and stainless steel
For semi-finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Nose R | Material type | Tip Type | Specifications | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 533.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 0.8 | 3205 | A | - | - | ||
฿ 707.83 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 0.8 | 3210 | A | - | - | ||
฿ 533.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 1.2 | 3205 | A | - | - | ||
฿ 707.83 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 1.2 | 3210 | A | - | - | ||
฿ 533.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 1.6 | 3205 | A | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Finish | 0.4 | 3005 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.4 | 2015 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Finish | 0.4 | 3005 | G | - | - | ||
฿ 606.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.4 | 5015 | G | - | - | ||
฿ 609.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.4 | 1515 | G | - | - | ||
฿ 420.58 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Finish | 0.8 | 3005 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3210 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 0.8 | 3210 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | 0.8 | 1115 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2015 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2025 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 1115 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 1125 | G | - | - | ||
฿ 420.58 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2015 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2025 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2035 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2015 | A | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | - | 0.8 | 2025 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | - | 0.8 | 2035 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 1525 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 5015 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | 0.8 | 1115 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 235 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.8 | 1105 | G | - | - | ||
฿ 661.27 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 1115 | G | - | - | ||
฿ 609.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 1125 | G | - | - | ||
฿ 609.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 1515 | G | - | - | ||
฿ 597.77 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 1525 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2015 | G | - | - | ||
฿ 597.77 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Finish | 0.8 | 3005 | G | - | - | ||
฿ 606.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 5015 | G | - | - | ||
฿ 661.27 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 1515 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2025 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3005 | G | - | - | ||
฿ 661.27 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3210 | G | - | - | ||
฿ 618.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3205 | G | - | - | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 1.2 | 3210 | G | - | - | ||
฿ 433.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 1.2 | 3205 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 1.2 | 2015 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 1.2 | 2025 | G | - | - | ||
฿ 482.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | - | 1.2 | 2025 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | - | 1.2 | 2035 | G | - | - | ||
฿ 530.05 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | - | 1.2 | 2015 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 1.2 | 3005 | G | - | - | ||
฿ 661.27 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 1.2 | 3210 | G | - | - | ||
฿ 549.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 1.2 | 2015 | G | - | - | ||
฿ 661.27 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 1.2 | 3210 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 1115 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.4 | 235 | G | - | - | ||
฿ 406.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | H13A | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Finish | 0.4 | 1105 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Finish | 0.4 | 1115 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Finish | 0.4 | 1125 | G | - | - | ||
฿ 446.60 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Finish | 0.4 | H13A | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 1105 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 1115 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 1125 | G | - | - | ||
฿ 446.60 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | H13A | G | - | - | ||
฿ 621.96 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | S05F | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 1115 | G | For high-pressure coolant | - | ||
฿ 681.83 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.4 | 1125 | G | - | - | ||
฿ 681.83 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.4 | 1515 | G | - | - | ||
฿ 621.96 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.4 | 1525 | G | - | - | ||
฿ 621.96 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.4 | 2015 | G | - | - | ||
฿ 621.96 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.4 | 5015 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Finish | 0.8 | 3005 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3005 | G | - | - | ||
฿ 472.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3205 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | Medium grinding | 0.8 | 3210 | G | - | - | ||
฿ 472.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 0.8 | 3205 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 0.8 | 3210 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Cast Iron | - | 0.8 | 3210 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 1515 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Steel | Finish | 0.8 | 1525 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2025 | G | - | 580-3365 | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Finish | 0.8 | 1105 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | 0.8 | 1115 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2015 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Finish | 0.8 | 2025 | G | - | - | ||
฿ 575.00 | INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Heat-resistant alloy, titanium alloy | Finish | 0.8 | S05F | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 1115 | G | - | - | ||
฿ 594.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 1125 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2015 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2025 | G | - | - | ||
฿ 544.56 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | 6 | Stainless Steel | Medium grinding | 0.8 | 2035 | G | - | - |
Loading...
Shape | W (Hexagonal Type) | Application | Outer Diameter/Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | No-hand | Tip relief angle(°) | 0 |
How can we improve?
How can we improve?