(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Carbide-coated insert
Square-shaped insert
Negative insert
For machining general steel
For semi-finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Rake angle | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 487.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 0.8 | - | - | - | - | 3205 | A | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 0.8 | - | - | - | - | 3210 | A | - | - | - | ||
฿ 487.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3205 | A | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3210 | A | - | - | - | ||
฿ 487.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.6 | - | - | - | - | 3205 | A | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.6 | - | - | - | - | 3210 | A | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3210 | A | - | - | - | ||
฿ 1,060.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.6 | - | - | - | - | 3205 | A | - | - | - | ||
฿ 1,385.10 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.6 | - | - | - | - | 3210 | A | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Finish | Negative | 0.4 | - | - | - | - | 235 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | Negative | 0.4 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 0.4 | - | - | - | - | 235 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | Negative | 0.4 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 441.15 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 0.8 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Finish | Negative | 0.8 | - | - | - | - | 235 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | Negative | 0.8 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 0.8 | - | - | - | - | 235 | G | - | - | - | ||
฿ 403.06 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | Negative | 0.8 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 331.10 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 0.8 | - | - | - | - | H13A | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Negative | 0.4 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Finish | Negative | 0.4 | - | - | - | - | 2015 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Finish | Negative | 0.4 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | Negative | 0.4 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 0.4 | - | - | - | - | 235 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | 0.4 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 487.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 0.8 | - | - | - | - | 3205 | G | - | - | - | ||
฿ 511.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 0.8 | - | - | - | - | S05F | G | - | - | - | ||
฿ 487.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 1.2 | - | - | - | - | 3205 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 1.2 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 487.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3205 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 606.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3205 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 445.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 2015 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 2035 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2015 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2035 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 235 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | - | Negative | 1.2 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2015 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2035 | G | - | - | - | ||
฿ 601.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | Negative | 1.2 | - | - | - | - | 1515 | G | - | - | - | ||
฿ 545.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | Negative | 1.2 | - | - | - | - | 1525 | G | - | - | - | ||
฿ 545.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | Negative | 1.2 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1105 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | 578-6291 | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 235 | G | - | - | - | ||
฿ 471.83 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 5015 | G | - | - | - | ||
฿ 439.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | H13A | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1105 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1125 | G | - | - | - | ||
฿ 483.48 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | H13A | G | - | - | - | ||
฿ 678.20 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | S05F | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1105 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1125 | G | - | - | - | ||
฿ 483.48 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | H13A | G | - | - | - | ||
฿ 678.20 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | S05F | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 1.6 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 652.80 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.6 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 0.8 | - | - | - | - | 1105 | G | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 0.8 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 1.2 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 777.58 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 2035 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | 610-9900 | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2035 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 235 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 848.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1105 | G | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | - | - | - | - | 235 | G | - | - | - | ||
฿ 741.69 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | H13A | G | - | - | - | ||
฿ 1,002.32 | SDV INSERTS | 10 Piece(s) | 11 Day(s) | - | - | - | 1.6 | 6.35 | ±0.13 | 15 | 0.625 | - | G | SM | - | - | ||
฿ 848.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1105 | G | - | - | - | ||
฿ 1,004.13 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | 1115 | G | - | - | - | ||
฿ 741.69 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | H13A | G | - | - | - | ||
฿ 1,046.46 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | Negative | 1.2 | - | - | - | - | S05F | G | - | - | - | ||
฿ 814.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | Negative | 1.6 | - | - | - | - | 3205 | G | - | - | - | ||
฿ 848.14 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | Negative | 1.6 | - | - | - | - | 3210 | G | - | - | - | ||
฿ 856.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | Negative | 1.6 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.6 | - | - | - | - | 2025 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.6 | - | - | - | - | 2035 | G | - | - | - | ||
฿ 915.24 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | - | Negative | 1.6 | - | - | - | - | 235 | G | - | - | - |
Loading...
Shape | S (Rectangular) | Application | Outer Diameter/Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
Selfishly | No-hand | Tip relief angle(°) | 0 |
How can we improve?
How can we improve?