1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Negative Insert For Turning (Square Shaped 90°) (Part Number)

SDV INSERTS

T-Max P Negative Insert For Turning (Square Shaped 90°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,234.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNGA120412S02035B-7525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,234.07

SDV INSERTS 5 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
work material Cast Iron / High Hardness Material Breaker Use Finish Rake angle Negative
Selfishly No-hand Nose R 1.2 Blade Effective Length(mm) 2.8
Material type 7525 Tip Type A Blade tip processing Negative land + Round honing
Tip relief angle(°) 0 Negative land width(mm) 0.2 Negative land angle(°) 35

Please check the type/dimensions/specifications of the part SNGA120412S02035B-7525 in the T-Max P Negative Insert For Turning (Square Shaped 90°) series.