1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Milling SPMN (Part Number)

MILLING CHIP

Insert For Milling SPMN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopting a unique grade and shape using cutting-edge technology to demonstrate high performance

Part Number
SPMN120308-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 450.00

MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) L (Rectangular) Clearance angle P (11°) work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy
Available corners 4 Diameter of Inscribed Circle iC(mm) 0.5 Tip Thickness S(mm) 3.18
Corner R(mm) 0.8 Detailed Material 235 Maximum Cutting Ap(mm) 9
Tip hand (right or left) Left/right-handed Tip Size 12 Tip Type N
Tip thickness S tolerance ±0.13

Please check the type/dimensions/specifications of the part SPMN120308-235 in the Insert For Milling SPMN series.