(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Insert for CoroMill 210.
Carbide-coated insert.
Can be used for high feed machining.
For milling of high-hardness materials
For high-feed machining
For plunging
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Wiper Length BS (mm) | Tip hand (right or left) | Tip Size | Machining State | Dimension L (mm) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 722.40 | SDV MILLING CHIP | 10 Piece(s) | 15 Day(s) | S (Square) | C(7°) | Cast Iron | 4 | 9.4 | 4 | 1.2 | GC1020 | 1 | Right-hand | 9 | Medium | 9.4 | - | - | ||
฿ 603.28 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 4 | 9.4 | 4 | 1.2 | GC2030 | 1 | Right-hand | 9 | Medium | 9.4 | - | - | ||
฿ 603.28 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 4 | 9.4 | 4 | 1.2 | GC2040 | 1 | Right-hand | 9 | Medium | 9.4 | - | - | ||
฿ 658.30 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Steel / Cast Iron / High Hardness Material | 4 | 9.4 | 4 | 1.2 | GC4220 | 1 | Right-hand | 9 | Medium | 9.4 | - | - | ||
฿ 658.30 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Heat-resistant alloy, titanium alloy | 4 | 9.4 | 4 | 1.2 | S30T | 1 | Right-hand | 9 | Medium | 9.4 | - | - | ||
฿ 658.30 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Heat-resistant alloy, titanium alloy | 4 | 9.4 | 4 | 1.2 | S40T | 1 | Right-hand | 9 | Medium | 9.4 | - | - | ||
฿ 748.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Steel / Cast Iron / High Hardness Material | 4 | 9.5 | 4.5 | 1.4 | GC3040 | 0.8 | Right handed | 9 | Medium | 9.4 | - | - | ||
฿ 764.13 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 4 | 9.5 | 4.5 | 1.4 | GC2030 | 0.8 | Right handed | 9 | Medium | 9.4 | - | - | ||
฿ 764.13 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 4 | 9.5 | 4.5 | 1.4 | GC2040 | 0.8 | Right handed | 9 | Medium | 9.4 | - | - | ||
฿ 840.32 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Heat-resistant alloy, titanium alloy | 4 | 9.5 | 4.5 | 1.4 | S30T | 0.8 | Right handed | 9 | Medium | 9.4 | - | - | ||
฿ 840.32 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | Titanium milling, high-feed processing, plunging cutter milling | 609-9637 | ||
฿ 776.83 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 4 | 14.5 | 4.76 | 1.2 | GC2030 | 1 | Right-hand | 14 | Medium | 14.5 | - | - | ||
฿ 853.02 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Steel / Cast Iron / High Hardness Material | 4 | 14.5 | 4.76 | 1.2 | GC4220 | 1 | Right-hand | 14 | Medium | 14.5 | - | - | ||
฿ 853.02 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | S (Square) | C(7°) | Heat-resistant alloy, titanium alloy | 4 | 14.5 | 4.76 | 1.2 | S40T | 1 | Right-hand | 14 | Medium | 14.5 | - | - | ||
฿ 1,009.64 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Steel / Cast Iron / High Hardness Material | 4 | 14.6 | 5.26 | 1.4 | GC3040 | 0.9 | Right handed | 14 | Medium | 14.6 | - | - | ||
฿ 988.47 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 4 | 14.6 | 5.26 | 1.4 | GC2030 | 0.9 | Right handed | 14 | Medium | 14.6 | - | - | ||
฿ 1,085.83 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Heat-resistant alloy, titanium alloy | 4 | 14.6 | 5.26 | 1.4 | S30T | 0.9 | Right handed | 14 | Medium | 14.6 | - | - | ||
฿ 1,085.83 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | C(7°) | Heat-resistant alloy, titanium alloy | 4 | 14.6 | 5.26 | 1.4 | S40T | 0.9 | Right handed | 14 | Medium | 14.6 | - | - |
Loading...
How can we improve?
How can we improve?