1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroMill 210 - R210-E-M (Part Number)

SDV MILLING CHIP

Insert For CoroMill 210 - R210-E-M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 603.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insert for CoroMill 210.
Carbide-coated insert.
Can be used for high feed machining.
For milling of high-hardness materials
For high-feed machining
For plunging

Part Number
R210-140514E-PM-S40T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Tip hand (right or left) Tip Size Machining State Dimension L
(mm)
Details Type Trusco Code

฿ 1,085.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)C(7°)Heat-resistant alloy, titanium alloy414.65.261.4S40T0.9Right handed14Medium14.6--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R210-140514E-PM-S40T in the Insert For CoroMill 210 - R210-E-M series.

Products with similar specification

Part Number
R210-090412M-KM1020
R210-090412M-MM-2030
R210-090412M-MM-2040
R210-090412M-PM-4220
R210-090412M-PM-S30T
R210-090412M-PM-S40T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Tip hand (right or left) Tip Size Machining State Dimension L
(mm)
Details Type Trusco Code

฿ 722.40

10 Piece(s) 15 Day(s) S (Square)C(7°)Cast Iron49.441.2GC10201Right-hand9Medium9.4--

฿ 603.28

10 Piece(s) 5 Day(s) S (Square)C(7°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy49.441.2GC20301Right-hand9Medium9.4--

฿ 603.28

10 Piece(s) 5 Day(s) S (Square)C(7°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy49.441.2GC20401Right-hand9Medium9.4--

฿ 658.30

10 Piece(s) 5 Day(s) S (Square)C(7°)Steel / Cast Iron / High Hardness Material49.441.2GC42201Right-hand9Medium9.4--

฿ 658.30

10 Piece(s) 5 Day(s) S (Square)C(7°)Heat-resistant alloy, titanium alloy49.441.2S30T1Right-hand9Medium9.4--

฿ 658.30

10 Piece(s) 5 Day(s) S (Square)C(7°)Heat-resistant alloy, titanium alloy49.441.2S40T1Right-hand9Medium9.4--