1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill R216 Ball End Mill Coromant Capto R216-C (Part Number)

CoroMill R216 Ball End Mill Coromant Capto R216-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,170.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball end mill for semi-finishing profiling that achieves high productivity and high chip evacuation

Part Number
R216-30C3-070
R216-32C3-070
R216-40C4-080
R216-50C5-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Coolant Mass
(kg)
Specifications Gauge Chip Program Length
(mm)

฿ 33,170.08

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 3028.3501850050Coolant Center Through0.4-R216-3206M70

฿ 33,170.08

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 3228.6501850050Coolant Center Through0.4-R216-3206M70

฿ 46,171.19

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 4031.658800058Coolant Center Through0.8-R216-4007M80

฿ 60,344.27

SDV MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) -44.6957,00095Coolant center-through1.2Insert for shank protector / APMT160408-MR216-5007M125

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Finish category Finishing
Compatible Tip Material Carbide Coat Details Type Coromant Capto