(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball end mill for semi-finishing profiling that achieves high productivity and high chip evacuation
Part Number |
---|
R216-10T08 |
R216-12T08 |
R216-16T08 |
R216-25T12 |
R216-30T16 |
R216-32T16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Dimension L3 (mm) | Mass (kg) | Gauge Chip | Program Length (mm) | Dth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,746.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 mm | 8.6 | 18 | 18 | 0.1 | R216-1002M | 25 | M8 | ||
฿ 17,746.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 mm | 10.8 | - | 18 | 0.1 | R216-1202M | 25 | M8 | ||
฿ 18,896.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 mm | 14.4 | - | - | 0.1 | R216-16T3M | 25 | M8 | ||
฿ 23,689.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 25 mm | 22.3 | - | - | 0.2 | R216-2504M | 35 | M12 | ||
฿ 28,853.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 30 mm | 26.9 | - | - | 0.2 | R216-3006M | 45 | M16 | ||
฿ 27,187.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 32 mm | 28.6 | - | - | 0.2 | R216-3206M | 45 | M16 |
Loading...
Machining Application | Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | Centering Plug |
---|---|---|---|---|---|
Finish category | Finishing | Shank diameter (d)(mm) | - | Number of flutes(sheet) | 2 |
Compatible Tip Material | Carbide Coat | Maximum Engine Speed n max | - | Details Type | Screw Coupling |
Specifications | - | Other Processing Applications | Profiling, Axial Direction / Plunge Milling |
How can we improve?
How can we improve?