1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill R216F Ball End Mill For Finishing, Steel & Carbide Cylindrical Shank, R216F-A (Part Number)

CoroMill R216F Ball End Mill For Finishing, Steel & Carbide Cylindrical Shank, R216F-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-productivity, high-precision finishing ball end mill that achieves excellent machined surface roughness

Part Number
R216F-08A12C-035
R216F-08A12C-053
R216F-08A12C-075
R216F-08A12S-035
R216F-08A12S-053
R216F-08A12S-075
R216F-10A12C-053
R216F-10A12C-075
R216F-10A12S-038
R216F-10A12S-053
R216F-10A12S-075
R216F-12A12C-053
R216F-12A12S-026
R216F-12A12S-053
R216F-12A16C-085
R216F-12A16S-085
R216F-16A16C-063
R216F-16A16S-032
R216F-16A16S-063
R216F-16A20C-100
R216F-16A20S-100
R216F-20A20S-038
R216F-20A20S-075
R216F-20A25C-115
R216F-20A25S-115
R216F-25A25S-045
R216F-25A25S-090
R216F-25A32S-135
R216F-32A32S-054
R216F-32A32S-107
R216F-32A32S-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)
Tip Size
(mm)

฿ 22,108.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 892121.21940000350.28

฿ 23,257.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8110121.21940000530.28

฿ 32,077.99

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8132121.21923400750.28

฿ 15,228.55

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 892121.21940000350.28

฿ 14,392.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8110121.233.533600530.28

฿ 14,392.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8132121.21916800750.28

฿ 24,552.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10110121.52240000530.210

฿ 33,846.14

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10132121.52223400750.310

฿ 15,228.55

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1095121.522.440000380.210

฿ 15,228.55

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10110121.538.740000530.210

฿ 14,392.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10132121.521.820300750.210

฿ 25,845.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12110121.8-40000530.312

฿ 14,392.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1283121.8-40000260.212

฿ 15,228.55

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12110121.8-40000530.212

฿ 33,609.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12145161.821.521000850.412

฿ 14,392.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12145161.822.519800850.312

฿ 32,910.06

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16123162.4-43000630.416

฿ 16,320.65

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1692162.4-36000320.316

฿ 15,398.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16123162.4-36000630.316

฿ 40,318.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16166202.429.5255001000.716

฿ 16,320.65

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16166202.429.5200001000.416

฿ 17,267.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20104203-40000380.420

฿ 17,267.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20141203-40000750.420

฿ 50,334.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2019125335185001151.120

฿ 17,267.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2019125335184001150.720

฿ 19,088.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25121253.8-40000450.525

฿ 19,088.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25166253.8-37100900.725

฿ 19,088.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25215323.842.5165001351.125

฿ 21,963.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 30/32134324.8-35500540.830/32

฿ 21,963.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 30/32187324.8-325001071.730/32

฿ 21,963.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 30/32240324.854145001601.630/32

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat