1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 390 End Mill Threaded-Type Coupling R390-T (Part Number)

CoroMill 390 End Mill Threaded-Type Coupling R390-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,696.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Rivals the performance of solid end mills
High precision
No miss-matches
Shoulder cutting
Grooving
Profiling
Helical machining
Lapping
Can be used for all types of machining
Threaded-type coupling

Part Number
R390-16T08-11L
R390-20T10-11L
R390-25T12-11L
R390-32T16-11L
R390-35T16-11L
R390-35T16-11M
R390-40T16-11M
R390-42T16-11M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Coolant Dimensions λs
(mm)
Mass
(kg)
Specifications Dth
(mm)

฿ 15,696.59

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16Finishing82251090025No Coolant13.430.2Course Pitch (Small Number of Blades)8

฿ 16,580.67

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20Finishing10230990030Coolant Center Through10.270.2Course Pitch (Small Number of Blades)10

฿ 17,516.75

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25Finishing12235810035Coolant Center Through17.060.2Course Pitch (Small Number of Blades)12

฿ 18,177.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 32Finishing16245910045Coolant Center Through19.460.3Course Pitch (Small Number of Blades)16

฿ 19,284.90

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 35Finishing16245910045Coolant Center Through20.460.4Course Pitch (Small Number of Blades)16

฿ 19,088.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 35Rough and medium rough processing16345910045Coolant Center Through20.460.4Cross Pitch (Medium Number of Blades)16

฿ 22,093.14

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 40Rough and medium rough processing16445910045Coolant Center Through21.930.4Cross Pitch (Medium Number of Blades)16

฿ 20,814.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 42Rough and medium rough processing16445910045Coolant Center Through22.490.4Cross Pitch (Medium Number of Blades)16

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Centering Plug
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 10 Details Type Screw Coupling
Cutting Angle (κr)(°) 90 Tip Size(mm) 18 Blade distribution Equally Divided