(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.44-12030-AI12G-1610 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,618.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 12 | 4 | 83 | - | 12 | 12 | 12 | 4° | 71.00 (per rotation) | - | 36 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC |
Loading...
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |
Please check the type/dimensions/specifications of the part R216.44-12030-AI12G-1610 in the Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank series.
Part Number |
---|
R216.42-01030-AI10G-1620 |
R216.42-01030-AP10G-1610 |
R216.42-01030-AP10G-1620 |
R216.42-01530-AI15G-1610 |
R216.42-02030-AI20G-1610 |
R216.44-16030-AI16G-1610 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,046.00 | 1 Piece(s) | 5 Day(s) | 0.5 | Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 1 | 2 | 57 | 20 | 6 | 1 | 20 | 4° | 5.60 (per rotation) | - | 2 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 6,388.00 | 1 Piece(s) | 5 Day(s) | 0.5 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 1 | 2 | 80 | - | 6 | 1 | 20 | 2°30' | 5.60 (Per Rotation) | - | 2 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,813.00 | 1 Piece(s) | 5 Day(s) | 0.5 | Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 1 | 2 | 80 | - | 6 | 1 | 20 | 2°30' | 5.60 (Per Rotation) | - | 2 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,526.00 | 1 Piece(s) | 5 Day(s) | 0.75 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 1.5 | 2 | 57 | 20 | 6 | 1 | 20 | 4° | 9.00 (Per Rotation) | - | 3 | Cylindrical Shank | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 4,792.00 | 1 Piece(s) | 5 Day(s) | 1 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 2 | 2 | 57 | 20 | 6 | 2 | 20 | 4° | 11.20 (per rotation) | - | 4 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 20,334.00 | 1 Piece(s) | 5 Day(s) | 8 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 16 | 4 | 92 | - | 16 | 16 | 12 | 4° | 90.00 (per rotation) | - | 42 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC |
How can we improve?
How can we improve?