(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,526.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 1 | 2 | 57 | 20 | 6 | 1 | 20 | 4° | 5.60 (per rotation) | - | 2 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,046.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 1 | 2 | 57 | 20 | 6 | 1 | 20 | 4° | 5.60 (per rotation) | - | 2 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 6,388.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 1 | 2 | 80 | - | 6 | 1 | 20 | 2°30' | 5.60 (Per Rotation) | - | 2 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 1 | 2 | 80 | - | 6 | 1 | 20 | 2°30' | 5.60 (Per Rotation) | - | 2 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,526.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.75 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 1.5 | 2 | 57 | 20 | 6 | 1 | 20 | 4° | 9.00 (Per Rotation) | - | 3 | Cylindrical Shank | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 4,792.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 2 | 2 | 57 | 20 | 6 | 2 | 20 | 4° | 11.20 (per rotation) | - | 4 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 4,357.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 2 | 2 | 57 | 20 | 6 | 2 | 20 | 4° | 11.20 (per rotation) | - | 4 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,526.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 2 | 2 | 80 | - | 6 | 2 | 20 | 2°30' | 11.20 (Per Rotation) | - | 3 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,046.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 2 | 2 | 80 | - | 6 | 2 | 20 | 2°30' | 11.20 (Per Rotation) | - | 3 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 4,792.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.25 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 2.5 | 2 | 57 | 20 | 6 | 2 | 20 | 4° | 14.00 (Per Rotation) | - | 4 | Cylindrical Shank | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 4,792.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 3 | 2 | 57 | 20 | 6 | 3 | 20 | 4° | 16.00 (per rotation) | - | 5 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 4,357.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 3 | 2 | 57 | 20 | 6 | 3 | 20 | 4° | 16.00 (per rotation) | - | 5 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,526.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 3 | 2 | 80 | - | 6 | 3 | 20 | 2°30' | 18.00 (Per Rotation) | - | 4 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,046.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 3 | 2 | 80 | - | 6 | 3 | 20 | 2°30' | 18.00 (Per Rotation) | - | 4 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,526.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 4 | 2 | 57 | 20 | 6 | 4 | 14 | 4° | 22.40 (per rotation) | - | 6 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,323.58 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 4 | 2 | 57 | 20 | 6 | 4 | 14 | 4° | 22.40 (per rotation) | - | 6 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 6,388.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 4 | 2 | 90 | - | 4 | 4 | 14 | 2° 30' | 22.40 (per rotation) | - | 5 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 4 | 2 | 90 | - | 8 | 4 | 14 | 2°30' | 22.40 (Per Rotation) | - | 5 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,526.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 5 | 2 | 57 | - | 6 | 5 | 14 | 4° | 28.00 (per rotation) | - | 20 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,323.58 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 5 | 2 | 57 | - | 6 | 5 | 14 | 4° | 28.00 (per rotation) | - | 20 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 6,388.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 5 | 2 | 100 | - | 8 | 5 | 14 | 2°30' | 28.00 (Per Rotation) | - | 6 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 5 | 2 | 100 | - | 8 | 5 | 14 | 2°30' | 28.00 (Per Rotation) | - | 6 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,526.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 6 | 2 | 57 | - | 8 | 6 | 14 | 4° | 35.50 (per rotation) | 5.7 | 21 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 5,046.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 2 | 57 | - | 8 | 6 | 14 | 4° | 35.50 (per rotation) | 5.7 | 21 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 6,388.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 6 | 2 | 100 | - | 10 | 6 | 14 | 2°30' | 35.50 (Per Rotation) | - | 7 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 2 | 100 | - | 10 | 6 | 14 | 2°30' | 35.50 (Per Rotation) | - | 7 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 7,394.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 8 | 2 | 63 | - | 8 | 8 | 14 | 4° | 45.00 (per rotation) | 7.7 | 27 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 6,724.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 8 | 2 | 63 | - | 8 | 8 | 14 | 4° | 45.00 (per rotation) | 7.7 | 27 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 8,449.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 8 | 2 | 100 | - | 12 | 8 | 14 | 2°30' | 45.00 (Per Rotation) | - | 10 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 7,682.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 8 | 2 | 100 | - | 12 | 8 | 14 | 2°30' | 45.00 (Per Rotation) | - | 10 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 10,940.06 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 10 | 2 | 72 | - | 10 | 10 | 12 | 4° | 56.00 (per rotation) | 9.7 | 32 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 9,951.98 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 2 | 72 | - | 10 | 10 | 12 | 4° | 56.00 (per rotation) | 9.7 | 32 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 11,852.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 10 | 2 | 125 | - | 14 | 10 | 12 | 2°30' | 56.00 (Per Rotation) | - | 12 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 10,749.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 2 | 125 | - | 14 | 10 | 12 | 2°30' | 56.00 (Per Rotation) | - | 12 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 12,618.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 12 | 2 | 83 | - | 12 | 12 | 12 | 4° | 71.00 (per rotation) | 11.7 | 36 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 11,468.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 12 | 2 | 83 | - | 12 | 12 | 12 | 4° | 71.00 (per rotation) | 11.7 | 36 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 14,487.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 12 | 2 | 140 | - | 16 | 12 | 12 | 2°30' | 71.00 (Per Rotation) | - | 14 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 13,193.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 12 | 2 | 140 | - | 16 | 12 | 12 | 2°30' | 71.00 (Per Rotation) | - | 14 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
฿ 5,526.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 6 | 4 | 57 | - | 8 | 6 | 14 | 4° | 35.50 (per rotation) | - | 20 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 7,394.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 8 | 4 | 63 | - | 8 | 8 | 14 | 4° | 45.00 (per rotation) | - | 26 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 10,940.06 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 10 | 4 | 72 | - | 10 | 10 | 12 | 4° | 56.00 (per rotation) | - | 30 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 12,618.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 12 | 4 | 83 | - | 12 | 12 | 12 | 4° | 71.00 (per rotation) | - | 36 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 20,334.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 16 | 4 | 92 | - | 16 | 16 | 12 | 4° | 90.00 (per rotation) | - | 42 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC |
Loading...
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |
How can we improve?
How can we improve?