(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.42-10030-AI10G-1610 |
R216.42-10030-AI10G-1620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,940.06 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 10 | 2 | 72 | - | 10 | 10 | 12 | 4° | 56.00 (per rotation) | 9.7 | 32 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
฿ 9,951.98 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 2 | 72 | - | 10 | 10 | 12 | 4° | 56.00 (per rotation) | 9.7 | 32 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC |
Loading...
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |
How can we improve?
How can we improve?