1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank (Part Number)

SOLID CARBIDE END MILLS

Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill

Part Number
R216.44-08030-AI08G-1610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Dimensions α21
(deg)
Twist lsh
(mm)
Dimensions/D4
(mm)
Dimensions/l3
(mm)
Shank Type Detailed Material Specifications

฿ 7,394.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○]8463-881445.00 (per rotation)-26Cylindrical shank, longGC1610Center cut / Hardness 43 HRC to 63 HRC

Loading...

  1. 1

Basic Information

Type Tapered neck ball Coating PVD Machining Application Curved surface
Torsional Angle(deg) (30) Tool Diameter Tolerance h7 Shank diameter tolerance h5

Please check the type/dimensions/specifications of the part R216.44-08030-AI08G-1610 in the Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank series.

Products with similar specification

Part Number
R216.42-01030-AP10G-1620
R216.42-01530-AI15G-1610
R216.42-02030-AI20G-1610
R216.44-10030-AI10G-1610
R216.44-12030-AI12G-1610
R216.44-16030-AI16G-1610
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Dimensions α21
(deg)
Twist lsh
(mm)
Dimensions/D4
(mm)
Dimensions/l3
(mm)
Shank Type Detailed Material Specifications

฿ 5,813.00

1 Piece(s) 5 Day(s) 0.5Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]1280-61202°30'5.60 (Per Rotation)-2Cylinder Shank, LongGC1620Center Cut / Hardness 43 ≤ HRC ≤ 63

฿ 5,526.00

1 Piece(s) 5 Day(s) 0.75High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]1.52572061209.00 (Per Rotation)-3Cylindrical ShankGC1610Center Cut / Hardness 43 ≤ HRC ≤ 63

฿ 4,792.00

1 Piece(s) 5 Day(s) 1High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]225720622011.20 (per rotation)-4Cylindrical shankGC1610Center cut / Hardness 43 HRC to 63 HRC

฿ 10,940.06

1 Piece(s) 5 Day(s) 5High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]10472-10101256.00 (per rotation)-30Cylindrical shank, longGC1610Center cut / Hardness 43 HRC to 63 HRC

฿ 12,618.00

1 Piece(s) 5 Day(s) 6High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]12483-12121271.00 (per rotation)-36Cylindrical shank, longGC1610Center cut / Hardness 43 HRC to 63 HRC

฿ 20,334.00

1 Piece(s) 5 Day(s) 8High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯]16492-16161290.00 (per rotation)-42Cylindrical shank, longGC1610Center cut / Hardness 43 HRC to 63 HRC