(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Usable length (mm) | Connection Size (mm) | Main body half taper angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,916.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | 3 | 38 | 3 | 1 | 3.00 | 3 | 30 | ||
฿ 2,916.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.75 | 3 | 38 | 3 | 2 | 3.00 | 3 | 30 | ||
฿ 2,916.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.25 | 7 | 38 | 3 | 3 | 7.00 | 3 | 30 | ||
฿ 2,916.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.5 | 7 | 38 | 3 | 3 | 7.00 | 3 | - | ||
฿ 3,240.93 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2 | 8 | 57 | 6 | 4 | 8.00 | 6 | 30 | ||
฿ 3,240.93 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | 10 | 57 | 6 | 5 | 10.00 | 6 | 30 | ||
฿ 3,240.93 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 10 | 57 | 6 | 6 | 10.00 | 6 | - | ||
฿ 4,542.25 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3.5 | 13 | 63 | 8 | 7 | 13.00 | 8 | 30 | ||
฿ 4,542.25 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 16 | 63 | 8 | 8 | 16.00 | 8 | - | ||
฿ 5,703.28 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4.5 | 16 | 72 | 10 | 9 | 16.00 | 10 | 30 | ||
฿ 5,703.28 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 19 | 72 | 10 | 10 | 19.00 | 10 | - | ||
฿ 7,686.70 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 22 | 83 | 12 | 12 | 22.00 | 12 | - | ||
฿ 11,847.06 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 7 | 22 | 83 | 14 | 14 | 22.00 | 14 | - | ||
฿ 12,330.82 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 26 | 92 | 16 | 16 | 26.00 | 16 | - | ||
฿ 17,265.19 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 32 | 104 | 20 | 20 | 32.00 | 20 | - |
Loading...
Type | Ball | work material | general steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Curved surface | Torsional Angle(deg) | 30 |
Shank diameter tolerance | h6 | Standard | COROMANT | Allowable Class Cutting Diameter | h9 |
Shank Type | Cylindrical Shank | Detailed Material | GZ1630 | Specifications | Hardness ≤ 48 HRC |
How can we improve?
How can we improve?