1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura, Center Cut, R216.42-AC-G-1610 (Hardness 43HRc to 63HRc) (Part Number)

CoroMill Plura, Center Cut, R216.42-AC-G-1610 (Hardness 43HRc to 63HRc)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,797.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R216.42-01030-AC15G-1610
R216.42-02030-AC30G-1610
R216.42-04030-AC05G-1610
R216.42-05030-AC06G-1610
R216.42-06030-AC10G-1610
R216.42-08030-AC16G-1610
R216.42-10030-AC19G-1610
R216.42-12030-AC22G-1610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Twist lsh
(mm)

฿ 5,526.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 0.51.5574.561205.60 (Per Rotation)

฿ 4,797.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 13576622011.20 (Per Rotation)

฿ 5,526.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 255714641422.40 (Per Rotation)

฿ 5,526.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2.565715651428.00 (Per Rotation)

฿ 5,867.76

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 31057-661435.50 (Per Rotation)

฿ 7,843.92

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 41663-881445.00 (Per Rotation)

฿ 10,964.19

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 51972-10101256.00 (Per Rotation)

฿ 13,356.39

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 62283-12121271.00 (Per Rotation)

Loading...

  1. 1

Basic Information

Type Tapered neck ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60 Number of flutes(sheet) 2
Coating PVD Machining Application Curved surface Torsional Angle(deg) (30)
Tool Diameter Tolerance h7 Shank diameter tolerance h5 Shank Type Cylindrical Shank
Detailed Material GC1610 Specifications Center cut / Hardness 43HRc ~ 63 HRc