1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Plura Carbide Ball End Mill, 2B320 (Part Number)

CoroMill Plura Carbide Ball End Mill, 2B320
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,385.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2B320-0300-NG-H10F
2B320-0400-NG-H10F
2B320-0500-NG-H10F
2B320-0600-NG-H10F
2B320-0800-NG-H10F
2B320-1000-NG-H10F
2B320-1200-NG-H10F
2B320-1600-NG-H10F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Usable length
(mm)
Connection Size
(mm)

฿ 4,385.63

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1.54602.90332.002.90

฿ 5,165.70

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25603.80432.003.80

฿ 5,165.70

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2.58704.80542.004.80

฿ 5,165.70

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 391005.80664.005.80

฿ 6,907.84

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 4131007.80864.007.80

฿ 9,150.90

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 5151009.701060.009.70

฿ 13,564.41

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 61712511.701280.0011.70

฿ 21,937.12

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 82312515.701677.0015.70

Loading...

  1. 1

Basic Information

Type Ball work material High Hardness Steel-HRC65 / Aluminum / Titanium / Copper / Graphite / Resin Number of flutes(sheet) 2
Coating PVD Machining Application Curved surface Torsional Angle(deg) 40
Standard COROMANT Allowable Class Cutting Diameter h10 Detailed Material H10F