(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number |
---|
1P340-0600-XB-1640 |
1P340-0800-XB-1640 |
1P340-1000-XB-1640 |
1P340-1200-XB-1640 |
1P340-1400-XB-1640 |
1P340-1600-XB-1640 |
1P340-1800-XB-1640 |
1P340-2000-XB-1640 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Chamfer Width |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,913.36 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13.5 | 6 | 57 | 13.50 | 0.350 | ||
฿ 5,461.40 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19.5 | 8 | 63 | 19.50 | 0.450 | ||
฿ 6,864.31 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22.5 | 10 | 72 | 22.50 | 0.500 | ||
฿ 9,283.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26.5 | 12 | 83 | 26.50 | 0.500 | ||
฿ 11,218.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 14 | 26.5 | 14 | 83 | 26.50 | 0.500 | ||
฿ 14,894.76 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32.5 | 16 | 92 | 32.50 | 0.550 | ||
฿ 17,748.95 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 18 | 32.5 | 18 | 92 | 32.50 | 0.500 | ||
฿ 22,151.19 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38.5 | 20 | 104 | 38.50 | 0.625 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Variable lead | Torsion Angle Details(°) | 37 |
Blade diameter tolerance | h14 | Shank diameter tolerance | h6 | Material type | 1640 |
Cutting Angle(°) | 90 | Shank Type | Weldon Shank | Standard | DIN 6527 L |
Specifications | Square, Center Cut, Cordell, Hardness: 48 HRC or Less | Tool Style | 1P340-XB | Corner Chamfer | 35° |
How can we improve?
How can we improve?