(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Main body half taper angle (°) | Corner Chamfer Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,141.33 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2 | 7.5 | 6 | 57 | 7.50 | 30 | 0.150 | ||
฿ 4,141.33 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | 8.5 | 6 | 57 | 8.50 | 30 | 0.150 | ||
฿ 4,141.33 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 8.5 | 6 | 57 | 8.50 | 30 | 0.150 | ||
฿ 4,169.73 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3.5 | 10.5 | 6 | 57 | 10.50 | 30 | 0.130 | ||
฿ 4,603.93 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 13.5 | 6 | 57 | 13.50 | 30 | 0.130 | ||
฿ 4,603.93 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13.5 | 6 | 57 | 13.50 | - | 0.150 | ||
฿ 6,439.80 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 7 | 16.5 | 8 | 63 | 16.50 | 30 | 0.150 | ||
฿ 6,439.80 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19.5 | 8 | 63 | 19.50 | - | 0.150 | ||
฿ 8,103.95 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22.5 | 10 | 72 | 22.50 | - | 0.150 | ||
฿ 10,912.19 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26.5 | 12 | 83 | 26.50 | - | 0.150 | ||
฿ 13,200.38 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 14 | 26.5 | 14 | 83 | 26.50 | - | 0.200 | ||
฿ 17,464.74 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32.5 | 16 | 92 | 32.50 | - | 0.200 | ||
฿ 20,337.45 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 18 | 32.5 | 18 | 92 | 32.50 | - | 0.200 | ||
฿ 26,097.48 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38.5 | 20 | 104 | 38.50 | - | 0.200 | ||
฿ 35,770.30 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 45.5 | 25 | 121 | 45.50 | - | 0.200 |
Loading...
work material | general steel / Cast Iron | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Variable lead | Torsion Angle Details(°) | 37 |
Blade diameter tolerance | h10 | Shank diameter tolerance | h6 | Material type | 1630 |
Cutting Angle(°) | 90 | Shank Type | Weldon Shank | Standard | DIN 6527 L |
Specifications | Square, Center Cut / Uneven Helix Angle, Hardness: 48 HRC or Less | Tool Style | 2P340-PB | Corner Chamfer | 45° |
How can we improve?
How can we improve?