1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coro Reamer 835 for Cylindrical Holes Coro Reamer 835 - Multi-Edged Design Straight Flute for Blind Holes (Part Number)

Coro Reamer 835 for Cylindrical Holes Coro Reamer 835 - Multi-Edged Design Straight Flute for Blind Holes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,508.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-high-speed, high-efficiency reamer
30 times feed of HSS reamer is possible (⌀10, for low carbon steel)
[Features]
·Reliable chip evacuation
·Good for interrupted machining
·Tip Chamfer 30°
·Diameter range: ⌀3.97-20mm (Available in units of ⌀0.01 for tailor made)
·Material Type: GC1024 TiAlN coating
· Coolant Through

Part Number
835.B-0400-A1-MF-1024
835.B-0400-A1-PF-1024
835.B-0402-A1-MF-1024
835.B-0497-A1-MF-1024
835.B-0500-A1-MF-1024
835.B-0500-A1-PF-1024
835.B-0597-A1-PF-1024
835.B-0599-A1-PF-1024
835.B-0600-A1-MF-1024
835.B-0600-A1-PF-1024
835.B-0601-A1-MF-1024
835.B-0601-A1-PF-1024
835.B-0602-A1-MF-1024
835.B-0602-A1-PF-1024
835.B-0603-A1-PF-1024
835.B-0700-A1-MF-1024
835.B-0700-A1-PF-1024
835.B-0797-A1-PF-1024
835.B-0799-A1-PF-1024
835.B-0800-A1-MF-1024
835.B-0800-A1-PF-1024
835.B-0801-A1-MF-1024
835.B-0802-A1-PF-1024
835.B-0850-A1-MF-1024
835.B-0900-A1-MF-1024
835.B-0900-A1-PF-1024
835.B-0950-A1-PF-1024
835.B-0997-A1-PF-1024
835.B-1000-A1-MF-1024
835.B-1000-A1-PF-1024
835.B-1001-A1-PF-1024
835.B-1002-A1-PF-1024
835.B-1003-A1-PF-1024
835.B-1050-A1-PF-1024
835.B-1100-A1-MF-1024
835.B-1100-A1-PF-1024
835.B-1150-A1-MF-1024
835.B-1150-A1-PF-1024
835.B-1197-A1-PF-1024
835.B-1199-A1-PF-1024
835.B-1200-A1-MF-1024
835.B-1200-A1-PF-1024
835.B-1201-A1-PF-1024
835.B-1202-A1-PF-1024
835.B-1300-A1-PF-1024
835.B-1400-A1-PF-1024
835.B-1500-A1-PF-1024
835.B-1600-A1-MF-1024
835.B-1600-A1-PF-1024
835.B-1700-A1-PF-1024
835.B-1800-A1-PF-1024
835.B-1900-A1-PF-1024
835.B-2000-A1-PF-1024
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material L3
(mm)
Connection Size Function Length
(mm)
Blade Length
(mm)
Machining Diameter DC
(mm)
Specifications

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.4124Straight Flute / For Blind Hole

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.4124Straight Flute / For Blind Hole

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.4124.02Straight Flute / For Blind Hole

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.25124.97Straight Flute / For Blind Hole

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.25125Straight Flute / For Blind Hole

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.25125Straight Flute / For Blind Hole

฿ 10,236.13

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.1125.97Straight Flute / For Blind Hole

฿ 10,236.13

SDV CARBIDE DRILL_REMMER 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.1125.99Straight Flute / For Blind Holes

฿ 10,236.13

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.1126Straight Flute / For Blind Hole

฿ 10,236.13

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.1126Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.1126.01Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.1126.01Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]39674.1126.02Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.1126.02Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]39674.09126.03Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]64898.95167Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]64898.95167Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]64898.8167.97Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]64898.8167.99Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]64898.8168Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]64898.8168Straight Flute / For Blind Hole

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]64898.8168.01Straight Flute / For Blind Hole

฿ 10,756.17

SDV CARBIDE DRILL_REMMER 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]64898.79168.02Straight Flute / For Blind Holes

฿ 10,756.17

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]601098.72208.5Straight Flute / For Blind Hole

฿ 12,368.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]601098.65209Straight Flute / For Blind Hole

฿ 12,368.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]601098.65209Straight Flute / For Blind Hole

฿ 12,368.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8010118.57209.5Straight Flute / For Blind Hole

฿ 12,368.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8010118.5209.97Straight Flute / For Blind Hole

฿ 12,368.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]8010118.52010Straight Flute / For Blind Hole

฿ 12,368.31

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8010118.52010Straight Flute / For Blind Hole

฿ 13,980.45

SDV CARBIDE DRILL_REMMER 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8010118.52010.01Straight Flute / For Blind Holes

฿ 13,980.45

SDV CARBIDE DRILL_REMMER 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8010118.492010.02Straight Flute / For Blind Holes

฿ 13,980.45

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8010118.492010.03Straight Flute / For Blind Hole

฿ 13,980.45

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.422010.5Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]7512118.352011Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.352011Straight Flute / For Blind Hole

฿ 16,021.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]7512118.272011.5Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.272011.5Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.22011.97Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.22011.99Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]7512118.22012Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.22012Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.22012.01Straight Flute / For Blind Hole

฿ 16,684.68

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]7512118.192012.02Straight Flute / For Blind Hole

฿ 18,296.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8514128.052213Straight Flute / For Blind Hole

฿ 18,296.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8514127.92214Straight Flute / For Blind Hole

฿ 18,296.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]8216127.752215Straight Flute / For Blind Hole

฿ 18,816.86

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Stainless Steel[○]10216147.62516Straight Flute / For Blind Hole

฿ 18,816.86

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]10216147.62516Straight Flute / For Blind Hole

฿ 18,816.86

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]10218147.452517Straight Flute / For Blind Hole

฿ 20,429.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]10218147.32518Straight Flute / For Blind Hole

฿ 20,429.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]10020147.142519Straight Flute / For Blind Hole

฿ 20,429.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]10020146.992520Straight Flute / For Blind Hole

Loading...

  1. 1

Basic Information

Shank Type straight shank Coating Y/N Available Groove Shape Straight
Base Blade Y/N NA Machining Tolerance(mm) H7 Torsional Angle 0
Coating Type PVD