(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Performance White Fluorine Grease NS1001 (NS1001-100G)

High-Performance White Fluorine Grease NS1001 (NS1001-100G)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NS1001-100G
NS1001-500G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 9,549.00

GREASES(FLUORINE TYPE) 1 Piece(s) 12 Day(s) 10 1 Pack (100 g)

฿ 28,287.00

฿ 22,629.60

GREASES(FLUORINE TYPE) 1 Piece(s) 16 Day(s) - 1 Pack (500 g)

Basic Specifications

  • Type
    In Container
  • Heat Resistant
    Y
  • Corrosion Resistant
    N
  • Alkali Resistance
    N
  • Cold Resistance
    N
  • Operating Temperature Range(°C)
    -30~250
  • Use
    Lubricant for high temperature, high added weight, and other uses (metal, plastic, or metal and plastic). Metal mold sliding portion lubricant.
  • Features
    Thinly-spreading rub-in type. Providing excellent solvent resistance, this grease is insoluble to most solvents. No risk of chemical damage even if it gets onto a product. Complies with Food Sanitation Act of Japan and Standards and criteria for food and food additives, etc. (Notice of the Ministry of Health, Labour and Welfare of Japan No. 370, 1959).

Product Description

High-performance white fluorine grease that can be used as a lubricant for mold sliding parts.
[Features]
· Inert material has minimal effect on other materials, preventing corrosion of metals and adverse effects on rubber and plastic.
· Complies with the Food Sanitation Act of Japan for food and additive standards, as well as RoHS, PFOS, and PFOA.
· This lubricant will not form oil stains on molded products, and small amounts are sufficient to deliver enough lubrication effect.
· In addition to oxidation resistance and incombustibility, it features outstanding solvent resistance and for all intents and purposes will not dissolve in any ordinary solvents.
[Applications]
· Can be used as lubricant of vacuum devices, chains, plastic mold sliding areas.
· Ideal for bearings in copy machine heat rollers, painting lines, chemical plants, etc.
· Can be used for parts conventionally treated with grease.

Part Number
NS1001-100G
NS1001-500G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 9,549.00

GREASES(FLUORINE TYPE) 1 Piece(s) 12 Day(s) 10 1 Pack (100 g)

฿ 28,287.00

฿ 22,629.60

GREASES(FLUORINE TYPE) 1 Piece(s) 16 Day(s) - 1 Pack (500 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1