(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Wind and Cold Proof Jacket M3143 Top (3130015804)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3130015804
3130015808
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Quantity

฿ 3,180.45

WINTER CLOTHES 1 Piece(s) 9 Day(s) M 51 124 59 67 1 Pair

฿ 3,180.45

WINTER CLOTHES 1 Piece(s) 17 Day(s) 4 L 59 144 65 76 1 Pair

Basic Specifications

  • Commodity Classification
    Blousons
  • Color (Group)
    Blue
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: (Body) Polyester windbreaker kilt inner filler, 60 g/m² (reverse) Polyester kilt inner filler 40 g/m² ·Fastener: Resin, tab made of metal (front opening and left chest pocket) · Velcro tape (chest pocket) · Dot button: Resin (crest)
  • Quantity
    1 Pair

Product Description

Designed with a focus on achieving both a light weight and ease of movement. A wind-resistant film has also been applied to the body part to keep out the wind. However, it also has enough moisture permeability to keep it from getting stuffy.

Part Number
3130015804
3130015808
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Quantity

฿ 3,180.45

WINTER CLOTHES 1 Piece(s) 9 Day(s) M 51 124 59 67 1 Pair

฿ 3,180.45

WINTER CLOTHES 1 Piece(s) 17 Day(s) 4 L 59 144 65 76 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1