1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust-Proof/Waterproof Scale Waterboy With Certification SK1000iWP/SK2000iWP (Part Number)

Dust-Proof/Waterproof Scale Waterboy With Certification SK1000iWP/SK2000iWP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,415.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For transaction/certification. Waterproof and dust-proof stainless steel (IP65) type that can be washed with water. It enables zero display with a container (tare subtraction).

Part Number
SK-1000IWP-A1
SK-1000IWP-A2
SK-1000IWP-A3
SK-1000IWP-A4
SK-1000IWP-A5
SK-2000IWP-A1
SK-2000IWP-A2
SK-2000IWP-A3
SK-2000IWP-A4
SK-2000IWP-A5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 11,415.75

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 192
Measurement Plate Dimensions W(mm) 232 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available