1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dustproof/waterproof compact scale Waterboy with certification HL-iWP-K (Part Number)

Dustproof/waterproof compact scale Waterboy with certification HL-iWP-K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,463.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With certification that can be used for transactions and guarantees. The stainless steel body can be washed with water. (IP65)

Part Number
HL-1000IWP-K-A1
HL-1000IWP-K-A2
HL-1000IWP-K-A3
HL-1000IWP-K-A4
HL-1000IWP-K-A5
HL-2000IWP-K-A1
HL-2000IWP-K-A2
HL-2000IWP-K-A3
HL-2000IWP-K-A4
HL-2000IWP-K-A5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 10001

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

฿ 7,463.65

AAD BALANCES 1 Piece(s) 45 Day(s) 20002

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 128
Measurement Plate Dimensions W(mm) 128 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available