(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Oiler (New Super Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Do not store in direct sunlight for a long time.
  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3011B
3011GN
3011R
3011Y
3012B
3012GN
3012R
3012Y
3013B
3013GN
3013R
3013Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Details Type Color Trusco Code Mass
(g)
Amount Of Content

฿ 156.00

OILERS 1 Piece(s) Same day 200 Small Blue 297-2867 40 1 pc.

฿ 144.00

OILERS 1 Piece(s) 12 Day(s) 200 Small Green 297-2875 40 1 pc.

฿ 156.00

OILERS 1 Piece(s) Same day 200 Small Red 297-2883 40 1 pc.

฿ 156.00

OILERS 1 Piece(s) 20 Day(s) 200 Small Yellow 297-2891 40 1 pc.

฿ 177.00

OILERS 1 Piece(s) 20 Day(s) 300 Medium Blue 297-2905 50 1 pc.

฿ 170.00

OILERS 1 Piece(s) 1 Day(s) 300 Medium Green 297-2913 50 1 pc.

฿ 170.00

OILERS 1 Piece(s) Same day 300 Medium Red 297-2921 50 1 pc.

฿ 170.00

OILERS 1 Piece(s) Same day 300 Medium Yellow 297-2930 50 1 pc.

฿ 141.00

OILERS 1 Piece(s) Same day 400 Large Blue 297-2948 60 1 pc.

฿ 186.00

OILERS 1 Piece(s) 10 Day(s) 400 Large Green 297-2956 60 1 pc.

฿ 173.00

OILERS 1 Piece(s) Same day 400 Large Red 297-2964 60 1 pc.

฿ 141.00

OILERS 1 Piece(s) 1 Day(s) 400 Large Yellow 297-2972 60 1 pc.

Basic Specifications

  • Nozzle Length(mm)
    85
  • Amount Of Content
    1 pc.

Product Description

Oil syringe with a brass nozzle that provides a heat-resistant effect.
[Features]
· Soft, thick-walled bottle with excellent resilience.
· Material Cap, bottle: polyethylene (PE), nozzle: brass (chrome plating).
* Do not store in places exposed to sunlight for long periods.

Part Number
3011B
3011GN
3011R
3011Y
3012B
3012GN
3012R
3012Y
3013B
3013GN
3013R
3013Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Details Type Color Trusco Code Mass
(g)
Amount Of Content

฿ 156.00

OILERS 1 Piece(s) Same day 200 Small Blue 297-2867 40 1 pc.

฿ 144.00

OILERS 1 Piece(s) 12 Day(s) 200 Small Green 297-2875 40 1 pc.

฿ 156.00

OILERS 1 Piece(s) Same day 200 Small Red 297-2883 40 1 pc.

฿ 156.00

OILERS 1 Piece(s) 20 Day(s) 200 Small Yellow 297-2891 40 1 pc.

฿ 177.00

OILERS 1 Piece(s) 20 Day(s) 300 Medium Blue 297-2905 50 1 pc.

฿ 170.00

OILERS 1 Piece(s) 1 Day(s) 300 Medium Green 297-2913 50 1 pc.

฿ 170.00

OILERS 1 Piece(s) Same day 300 Medium Red 297-2921 50 1 pc.

฿ 170.00

OILERS 1 Piece(s) Same day 300 Medium Yellow 297-2930 50 1 pc.

฿ 141.00

OILERS 1 Piece(s) Same day 400 Large Blue 297-2948 60 1 pc.

฿ 186.00

OILERS 1 Piece(s) 10 Day(s) 400 Large Green 297-2956 60 1 pc.

฿ 173.00

OILERS 1 Piece(s) Same day 400 Large Red 297-2964 60 1 pc.

฿ 141.00

OILERS 1 Piece(s) 1 Day(s) 400 Large Yellow 297-2972 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A soft thick bottle excellent in resilience.
●Since the nozzle is brass, it has heat resistance effect.

Specification

●Nozzle Length(mm):85
●SPQ(piece):12
●Bend Shape of Nozzle Tip

Materials

●Cap/Bottle: Polyethylene(PE)
●Nozzle: Brass(chrome plate)