1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexable Drill 4D Type P4D (Part Number)

Indexable Drill 4D Type P4D
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 18,646.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This drill is capable of consistently achieved 4D depth holes, usually very difficult for indexable drills.

 
Part Number
P4D2100FS25M07SALE
P4D2150FS25M07SALE
P4D2200FS25M07SALE
P4D2250FS25M07SALE
P4D2300FS25M07SALE
P4D2350FS32M07SALE
P4D2400FS32M07SALE
P4D2450FS32M07SALE
P4D2500FS32M08SALE
P4D2550FS32M08SALE
P4D2600FS32M08SALE
P4D2650FS32M08SALE
P4D2700FS32M08SALE
P4D2800FS32M08SALE
P4D2850FS32M08SALE
P4D2900FS32M09SALE
P4D3000FS32M09SALE
P4D3100FS32M09SALE
P4D3200FS32M09SALE
P4D3300FS40M09SALE
P4D3350FS40M09SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Effective Hole Drilling Depth
(mm)
Tool No. Nominal Link Length
(mm)
Maximum Processing Diameter
(mm)

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2116325847803329P4D2100FS25M075623

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 21.516525867803330P4D2150FS25M075623.3

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2216725887803331P4D2200FS25M075623.6

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 22.516925907803332P4D2250FS25M075623.9

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2317125927803333P4D2300FS25M075624

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 23.517732947803334P4D2350FS32M076024.3

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 2417932967803335P4D2400FS32M076024.6

฿ 18,646.00

฿ 17,486.22

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 24.518132987803336P4D2450FS32M076024.9

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 25183321007803337P4D2500FS32M086027.2

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 25.5185321027803338P4D2550FS32M086027.3

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 26187321047803339P4D2600FS32M086027.6

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 26.5189321067803340P4D2650FS32M086027.9

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 27191321087803341P4D2700FS32M086028.2

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 28195321127803342P4D2800FS32M086028.6

฿ 19,898.00

฿ 18,678.25

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 28.5197321147803343P4D2850FS32M086028.9

฿ 21,096.00

฿ 19,760.62

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 29199321167803344P4D2900FS32M096031.6

฿ 21,096.00

฿ 19,760.62

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 30203321207803345P4D3000FS32M096032.2

฿ 21,096.00

฿ 19,760.62

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 31207321247803346P4D3100FS32M096032.6

฿ 21,096.00

฿ 19,760.62

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 32211321287803347P4D3200FS32M096033.2

฿ 21,096.00

฿ 19,760.62

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 33225401327803348P4D3300FS40M097033.6

฿ 21,096.00

฿ 19,760.62

OSG INDEXABLE DRILL 1 Piece(s) 91 Day(s) 33.5227401347803349P4D3350FS40M097033.9

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Link Model End Mill Link
Coating Presence None Coating Type Non-Coated Oil-Hole Presence Included