1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair without Casters NF-25V (Part Number)

WORKING CHAIRS

Work Chair without Casters NF-25V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work chair without casters.
[Features]
· It is a rotary seat type work chair compatible with various work environments.

Features

●Work chair with rotate seat suitable for various working environment.

Specification

●Coated Cloth:Vinyl Leather
●Seat Width x Seat Height(mm):315 x 500 to 640
●Adjustable Seat Function: Screw Type

Materials

●Seat: Urethane
●Leg: Steel
Part Number
NF-25V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 4,477.00

WORKING CHAIRS 1 Piece(s) Same day 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 315X500~640 Specifications Finished product
Caster Without Casters Color Black Trusco Code 503-6062
Mass(g) 4300 Comes with a seat elevation mechanism Screw Type Seat Material Urethane
Leg Material Steel Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part NF-25V in the Work Chair without Casters NF-25V series.